Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

R45        0402R              265.315mil        705mil        285mil        705mil        285mil        705mil  T        180.00 18K            
R42        0402R              265.315mil        745mil     245.63mil        745mil     245.63mil        745mil  T        360.00 100K           
C25        0402R              265.315mil        665mil        285mil        665mil        285mil        665mil  T        180.00 1000 pf        
Q9         SOT-223                280mil    174.016mil        280mil    175.984mil    189.449mil    298.031mil  B        360.00 BCP56          
R38        0402R              265.315mil        705mil     245.63mil        705mil     245.63mil        705mil  B        360.00 5.1K           
R44        0402R              245.315mil        260mil        265mil        260mil        265mil        260mil  T        180.00 18K            
R43        0402R              245.315mil        365mil        265mil        365mil        265mil        365mil  T        180.00 18K            
R35        0402R              245.315mil        400mil        265mil        400mil        265mil        400mil  T        180.00 18K            
R34        0402R                 1950mil    730.315mil       1950mil        750mil       1950mil        750mil  B        270.00 100K           
R27        0402R                 1950mil    405.315mil       1950mil        425mil       1950mil        425mil  B        270.00 100K           
R21        0402R                 1950mil    134.685mil       1950mil        115mil       1950mil        115mil  B         90.00 100K           
C19        0402R              245.315mil        330mil        265mil        330mil        265mil        330mil  T        180.00 1000 pf        
C18        0402R              245.315mil        295mil        265mil        295mil        265mil        295mil  T        180.00 1000 pf        
C16        0402R              245.315mil        435mil        265mil        435mil        265mil        435mil  T        180.00 1000 pf        
J13        SWD_0p50Pitch          500mil        765mil        500mil        690mil        500mil        690mil  T         90.00 JTAG           
C1         0402R                  365mil    689.685mil        365mil     709.37mil        365mil     709.37mil  T        270.00                
C2         0402R                  410mil    689.685mil        410mil        670mil        410mil        670mil  T         90.00                
C3         0603-SMT           765.433mil        340mil    800.866mil        340mil    800.866mil        340mil  T        180.00                
C4         2220C             2145.433mil        745mil       2260mil        745mil       2260mil        745mil  B        180.00                
C5         0402R              265.315mil        540mil        285mil        540mil        285mil        540mil  T        180.00                
C6         0603-SMT           765.433mil        475mil    800.866mil        475mil    800.866mil        475mil  T        180.00                
C7         1206                   150mil      117.5mil        150mil         50mil        150mil         50mil  T         90.00                
C9         2220C             2145.433mil        400mil       2260mil        400mil       2260mil        400mil  B        180.00                
C10        0603-SMT           765.433mil        615mil    800.866mil        615mil    800.866mil        615mil  T        180.00                
C11        0402R                  475mil    255.315mil        475mil        275mil        475mil        275mil  T        270.00                
C12        0402R                  350mil    280.315mil        350mil        300mil        350mil        300mil  T        270.00                
C14        0402R              265.315mil        495mil        285mil        495mil        285mil        495mil  T        180.00 1000 pf        
C15        0402R              265.315mil        625mil        285mil        625mil        285mil        625mil  T        180.00 0.01 uF        
C17        0402R              265.315mil        585mil        285mil        585mil        285mil        585mil  T        180.00 0.01 uF        
C20        0402R                  225mil    885.945mil        225mil     905.63mil        225mil     905.63mil  T        270.00 1000 pf        
C21        0402R                  265mil    885.945mil        265mil     905.63mil        265mil     905.63mil  T        270.00 1000 pf        
C22        0402R                 1035mil    784.685mil       1035mil        765mil       1035mil        765mil  T         90.00 1000 pf        
C23        0402R                 1135mil    784.685mil       1135mil        765mil       1135mil        765mil  T         90.00 1000 pf        
C24        0402R                 1230mil    784.685mil       1230mil     804.37mil       1230mil     804.37mil  T        270.00 1000 pf        
D1         SOD-523           2281.535mil        215mil   2248.071mil        215mil   2248.071mil        215mil  B        360.00 Diode          
D2         SOD-523            888.465mil        340mil        855mil        340mil        855mil        340mil  T          0.00 Diode          
D3         SOD-523            763.465mil        295mil        730mil        295mil        730mil        295mil  T          0.00 Diode          
D5         SOD-523           2283.465mil        560mil       2250mil        560mil       2250mil        560mil  B        360.00 Diode          
D6         SOD-523            888.465mil        475mil        855mil        475mil        855mil        475mil  T          0.00 Diode          
D7         SOD-523            763.465mil        430mil        730mil        430mil        730mil        430mil  T          0.00 Diode          
D8         SOD-523           1858.465mil        560mil       1825mil        560mil       1825mil        560mil  B        360.00 Diode          
D10        SOD-123            442.008mil         70mil        380mil         70mil        380mil         70mil  T        360.00                
D11        SOD-523               2280mil    923.465mil       2280mil        890mil       2280mil        890mil  B         90.00 Diode          
D12        SOD-523            888.465mil        615mil        855mil        615mil        855mil        615mil  T        360.00 Diode          
D13        SOD-523            763.465mil        570mil        730mil        570mil        730mil        570mil  T        360.00 Diode          
D14        SOD-523           1858.465mil        885mil       1825mil        885mil       1825mil        885mil  B        360.00 Diode          
J1         SWD_0p50Pitch          590mil        765mil        590mil        690mil        590mil        690mil  T         90.00 JTAG           
J2         PWR_PAD               1850mil        115mil       1850mil        115mil       1850mil        115mil  T          0.00 Pad            
J4         PWR_PAD               1850mil        425mil       1850mil        425mil       1850mil        425mil  T          0.00 Pad            
J5         PWR_PAD               1850mil        750mil       1850mil        750mil       1850mil        750mil  T          0.00 Pad            
J7         HDR1X2                 625mil        950mil        575mil        950mil        575mil        950mil  T        360.00 Header 2       
J8         HDR1X3                  50mil        700mil         50mil        800mil         50mil        800mil  T        270.00 Header 3       
J9         HDR1X5                1100mil        950mil        900mil        950mil        900mil        950mil  T        360.00 Header 5       
J10        HDR1X2                 100mil        950mil         50mil        950mil         50mil        950mil  T        360.00 Header 2       
LG1        ActiveSemi_Logo_SML  -1099.999mil       -780mil       1255mil        560mil  -1099.999mil       -780mil  B         90.00 Logo           
Q1         DirectFET          2071.26mil    173.819mil   2108.661mil    235.039mil   2108.661mil    235.039mil  T        270.00 IRF7486MTR     
Q2         DirectFET          1646.26mil    173.819mil   1683.661mil    235.039mil   1683.661mil    235.039mil  T        270.00 IRF7486MTR     
Q3         DirectFET          2071.26mil    498.819mil   2108.661mil    560.039mil   2108.661mil    560.039mil  T        270.00 IRF7486MTR     
Q4         DirectFET          1646.26mil    498.819mil   1683.661mil    560.039mil   1683.661mil    560.039mil  T        270.00 IRF7486MTR     
Q5         DirectFET          2071.26mil    823.819mil   2108.661mil    885.039mil   2108.661mil    885.039mil  T        270.00 IRF7486MTR     
Q6         DirectFET          1646.26mil    823.819mil   1683.661mil    885.039mil   1683.661mil    885.039mil  T        270.00 IRF7486MTR     
R1         0402R             2295.315mil        255mil    2275.63mil        255mil    2275.63mil        255mil  B        360.00                
R2         0402R             2190.315mil        215mil    2170.63mil        215mil    2170.63mil        215mil  B        360.00                
R3         0402R              749.685mil        260mil     769.37mil        260mil     769.37mil        260mil  T        180.00 5.1            
R4         0402R             1870.315mil        215mil    1850.63mil        215mil    1850.63mil        215mil  B        360.00                
R5         0402R             1765.315mil        250mil    1745.63mil        250mil    1745.63mil        250mil  B        360.00                
R6         0402R             2295.315mil        600mil    2275.63mil        600mil    2275.63mil        600mil  B        360.00                
R7         0402R             2189.685mil        560mil       2170mil        560mil       2170mil        560mil  B        360.00                
R8         0402R              749.685mil        395mil     769.37mil        395mil     769.37mil        395mil  T        180.00 5.1            
R9         0402R             1764.685mil        595mil       1745mil        595mil       1745mil        595mil  B        360.00                
R10        0402R                  215mil     69.685mil        215mil      89.37mil        215mil      89.37mil  T        270.00 5.1K           
R11        0402R             1764.685mil        560mil       1745mil        560mil       1745mil        560mil  B        360.00                
R12        0402R             2225.315mil        955mil    2205.63mil        955mil    2205.63mil        955mil  B        360.00                
R13        0402R             2225.315mil        890mil    2205.63mil        890mil    2205.63mil        890mil  B        360.00                
R14        0402R              749.685mil        530mil     769.37mil        530mil     769.37mil        530mil  T        180.00 5.1            
R15        1206R              414.496mil    221.331mil    414.496mil    161.331mil    414.496mil    161.331mil  T         90.00                
R16        0402R             1870.315mil        920mil    1850.63mil        920mil    1850.63mil        920mil  B        360.00                
R17        0402R             1764.685mil        885mil       1745mil        885mil       1745mil        885mil  B        360.00                
R18        0402R             1495.315mil        500mil       1515mil        500mil       1515mil        500mil  T        180.00 1K             
R19        0805                   765mil        900mil        765mil        850mil        765mil        850mil  T         90.00 1K             
R20        0402R              265.315mil        665mil        285mil        665mil        285mil        665mil  B        180.00 10K            
R22        2512              1398.268mil        410mil       1515mil        410mil       1515mil        410mil  T        180.00 .1 Ohm         
R23        2512              1398.268mil        590mil       1515mil        590mil       1515mil        590mil  T        180.00 .1 Ohm         
R24        0402R             1299.685mil        500mil       1280mil        500mil       1280mil        500mil  T        360.00 1K             
R25        1206-HD             1862.5mil        610mil       1800mil        610mil       1800mil        610mil  T        360.00 10K            
R26        0402R              265.315mil        625mil     245.63mil        625mil     245.63mil        625mil  B        360.00 27.4K          
R28        0402R              325.315mil        930mil     305.63mil        930mil     305.63mil        930mil  T        360.00 1K             
R29        0402R              325.315mil        965mil     305.63mil        965mil     305.63mil        965mil  T        360.00 1M             
R30        0402R                 1000mil    854.685mil       1000mil     874.37mil       1000mil     874.37mil  T        270.00 10K            
R31        0402R                 1100mil    854.685mil       1100mil     874.37mil       1100mil     874.37mil  T        270.00 10K            
R32        0402R                 1200mil    855.315mil       1200mil        875mil       1200mil        875mil  T        270.00 10K            
R36        0402R                  225mil    955.315mil        225mil        975mil        225mil        975mil  T        270.00 1.2K           
R37        0402R                  265mil    955.315mil        265mil        975mil        265mil        975mil  T        270.00 1.2K           
R39        0402R                 1000mil    785.315mil       1000mil        805mil       1000mil        805mil  T        270.00                
R40        0402R                 1100mil    785.315mil       1100mil        805mil       1100mil        805mil  T        270.00                
R41        0402R                 1200mil    785.315mil       1200mil        805mil       1200mil        805mil  T        270.00                
U1         TQFN66-48              475mil        500mil    362.402mil    586.614mil    362.402mil    586.614mil  T          0.00 PAC5223        
Q7         SOT23-3             443.74mil        930mil     397.48mil    967.402mil     397.48mil    967.402mil  T        270.00 2N2007         
J11        PWR_PAD               2275mil        100mil       2275mil        100mil       2275mil        100mil  T          0.00 Pad            
J12        PWR_PAD               1280mil        175mil       1280mil        175mil       1280mil        175mil  T          0.00 Pad            
C8         1206C                  463mil        345mil        463mil        295mil        463mil        295mil  B         90.00                
C13        1206                   280mil      132.5mil        280mil         65mil        280mil         65mil  T         90.00                
R33        0402R                  530mil    294.685mil        530mil     314.37mil        530mil     314.37mil  B        270.00 10K            
D4         SOD-523           1856.535mil        250mil   1823.071mil        250mil   1823.071mil        250mil  B        360.00 Diode          

